IESNA:LM-63-2002
[TEST]P1055272
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]907
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
996.9 985.5 980.9 972.9 961.4 946.5 929.3 909.9 886.9 861.7
834.2 805.6 773.5 742.6 709.3 674.9 639.4 605 568.4 530.6
493.9 457.2 420.5 383.9 347.2 312.8 276.2 237.2 200.5 165
130.6 97.4 66.5 39 13.8 0 0
996.9 1000.4 990.1 972.9 948.8 916.7 878.9 836.5 790.7 740.3
687.5 632.5 575.2 520.2 461.8 406.8 350.6 297.9 244.1 194.8
151.3 111.2 74.5 52.7 41.3 32.1 21.8 13.8 8 4.6
2.3 1.1 0 0 0 0 0
996.9 986.6 964.9 925.9 872 809 740.3 663.5 578.7 492.7
409.1 332.3 255.5 191.4 134.1 82.5 50.4 40.1 30.9 22.9
16 10.3 6.9 4.6 2.3 2.3 1.1 1.1 1.1 1.1
1.1 0 0 0 1.1 1.1 0
996.9 984.3 946.5 888.1 811.3 723.1 626.8 522.5 416 320.9
233.8 160.4 95.1 51.6 40.1 29.8 21.8 14.9 9.2 5.7
3.4 2.3 2.3 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0
996.9 985.5 946.5 876.6 794.1 695.6 583.3 472.1 363.3 264.7
179.9 110 56.1 41.3 30.9 22.9 16 10.3 5.7 3.4
2.3 1.1 1.1 1.1 0 1.1 0 0 0 0
0 0 0 0 0 0 0
